2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

TNUSOVN200150

Expand Table
EN
1/5
Product Model Code
CNSORDERNO
SIZE
NDMM [mm]
Material
MAT
Standard
STD
d1
SD1 [mm]
d2
SD2 [mm]
l1
SL1 [mm]
d3
SD3 [mm]
d4
SD4 [mm]
l2
SL2 [mm]
D1
D1 [mm]
D2
D2 [mm]
d
SD [mm]
L
L [mm]
1
2
3
TNUSOVN200150
200x150
U-PVC
AV Standard
217.0
214.10
145
166.0
163.9
132
240
188
146
356
TNUSOVN250200
250x200
U-PVC
AV Standard
268.2
265.00
155
217.0
214.1
145
292
240
194
380
TNUSOVN300250
300x250
U-PVC
AV Standard
319.6
315.50
175
268.2
265.0
155
347
295
247
405
Vis komprimert visning (3 konfigurerbare produkter)
Order numberTNUSOVN200150
Siste endring05.09.2024 08:53:21
Enhet

Klassifiseringer

CNS

CNSERPBASE Object Properties